Stand Profile 8 80x40 2xK60, natural
0.0.453.48

Stand Profile 8 80x40 2xK60, natural

0.0.453.48

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/45348
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Stand Profile 8 80x40 2xK60, natural
0.0.453.48

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.98 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 7.92 cm2
Moment of Inertia, x-axis
Ix = 64.18 cm4
Moment of Inertia, y-axis
Iy = 7.66 cm4
Moment of Inertia, torsional
It = 1.05 cm4
Resistance Moment, x-axis
Wx = 16.05 cm3
Resistance Moment, y-axis
Wy = 3.65 cm3
Stand Profile 8 80x40 2xK60, natural
0.0.453.48

Details

Stand Profiles with integrated conduits on either one or both sides can be used for lightweight applications such as the frame construction for a roller conveyor or transfer system. These conduits can be used to accommodate cables for motors and sensors. A special Lid Profile is used to seal the conduit.
In the case of profiles with installation conduits on both sides, the central web separating the conduits is provided with pre-punched openings for routing cables and hoses from one side to the other.
The openings are located at modular intervals and are used for running through cables and hoses.
The Profiles are cut regardless of the positioning of the openings, therefore the minimum profile length is 160 mm.
Standard fastening is effected on the end face in conjunction with Stand Profile Connection Element 8 and Button-Head Screws ISO 7380-M8x20 (M = 25 Nm).
Fastening on the groove side is by means of a Pneumatic Universal-Fastening Set 8 or Automatic-Fastening Set 8.
By providing Stand Profile 8 80x40 with a ⌀ 14 mm bore, the profile can be used for routing cables and hoses.
Stand Profile 8 80x40 2xK60, natural
0.0.453.48

Accessoires / Service

Cover Profile 60, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
3.0.005.01
Stand Profile Connection Element 8, natural
Delivery unit
1 pce.
Article-No.
3.0.005.03
Button-Head Screw M8x20, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.009.11
Pneumatic Universal-Fastening Set 8, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.364.45
Automatic-Fastening Set 8, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.388.08
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(333 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Stand Profile 8 80x40 2xK60, natural
0.0.453.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100