Multi-Spline Shaft VK14
0.0.453.82

Multi-Spline Shaft VK14

0.0.453.82

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/45382
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Multi-Spline Shaft VK14
0.0.453.82

Attributes

Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.926 kg/m
ESD
ESD-safe = No
Torque max.
Mmax. = 28 Nm
Multi-Spline Shaft VK14
0.0.453.82

Details

Multi-Spline Shaft, similar to DIN ISO 14-6x11x14, St, C 45 k
Polar resistance moment: Wt = 210 mm3
The Multi-Spline Shaft is used to provide a torsionally rigid connection between drive elements and multi-spline hubs.
The plug-type connection must be lubricated with multi-purpose grease or similar suitable lubricant.
Suitable for use in combination with Timing-Belt Reverse Units for generating synchronous movements up to a distance "a".
Multi-Spline Shaft VK14
0.0.453.82

Accessoires / Service

Cutting Work, Shaft
Delivery unit
1 pce.
Article-No.
0.0.294.06
Multi-Spline Shaft VK14
0.0.453.82

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060209
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23020390
eCl@ss 7.1
23020501
eCl@ss 8.0
23020390
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
84831095