Edge Profile S3 Al, natural
0.0.457.45

Edge Profile S3 Al, natural

0.0.457.45

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/45745
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Edge Profile S3 Al, natural
0.0.457.45

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 89 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cross-sectional area
A = 0.33 cm2
Edge Profile S3 Al, natural
0.0.457.45

Details

Edge Profile as edging for 3 mm thick panel elements whose cut edges require covering, e.g. Perforated Sheet Al etc.
The Edge Profile can be cut at a 90° angle or with a mitre cut.
Edge Profile S3 Al, natural
0.0.457.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990