Connecting Shaft VK14 R10/KGT
0.0.463.17

Connecting Shaft VK14 R10/KGT

0.0.463.17

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/46317
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Connecting Shaft VK14 R10/KGT
0.0.463.17

Attributes

Delivery unit
1 pce.
Weight
m = 44 g
ESD
ESD-safe = No
Torque max.
Mmax. = 4 Nm
Connecting Shaft VK14 R10/KGT
0.0.463.17

Details

Multi-Spline Shaft similar to DIN ISO 14-6x11x14, St, C 45 k
Snap ring W14
Connecting Shafts are used to provide a torsionally rigid connection between the mechanical drive elements and the corresponding Coupling Half. The Connecting Shafts are inserted into the drive elements until they come up against the stop of the Snap Ring. The clampable Coupling Half is slipped onto the free end of the shaft and clamped axially such that the length of the coupling matches the length of the Coupling Housing, and the Coupling Inserts are not under any axial load.

Downloads

Assembly instruction(860 KB)

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list
Connecting Shaft VK14 R10/KGT
0.0.463.17

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031990
eCl@ss 4.0
23030202
eCl@ss 4.1
23030202
eCl@ss 5.0
23039102
eCl@ss 5.1
23039102
eCl@ss 6.0.1
23039102
eCl@ss 7.1
23039102
eCl@ss 8.0
23039102
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
84831095