Knuckle Foot D20, M5x45, stainless
0.0.464.81

Knuckle Foot D20, M5x45, stainless

0.0.464.81

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/46481
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Knuckle Foot D20, M5x45, stainless
0.0.464.81

Attributes

Property
stainless
Delivery unit
1 pce.
Weight
m = 19 g
ESD
ESD-safe = Yes
Force max
Fmax. = 1500 N
Angle
α = 7 °
Knuckle Foot D20, M5x45, stainless
0.0.464.81

Details

Spindle, St, stainless
Foot plate, St, stainless
Hexagon nut DIN 934-M5, St, stainless
Knuckle feet in stainless steel for use in areas that are at risk of corrosion. The fact that they are electrically conductive means that they can also be used for desks and devices in areas that are susceptible to ESD.
Note:
The protective conductor of a machine or device must not be connected via a conductive knuckle foot. An additional Earthing Terminal (Section 6.1 Electrical Discharge) with a separate cable is required for this purpose.
A ball and socket joint compensates for slopes.
Knuckle Foot D20, M5x45, stainless
0.0.464.81

Accessoires / Service

Profile Machining, End-Face Thread, MX x 7X
Delivery unit
1 pce.
Article-No.
0.0.722.96

Downloads

ESD Product Qualification(329 KB)
Knuckle Foot D20, M5x45, stainless
0.0.464.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73181558