Groove Profile 8 Al M8-60, natural
0.0.465.33

Groove Profile 8 Al M8-60, natural

0.0.465.33

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/46533
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Groove Profile 8 Al M8-60, natural
0.0.465.33

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight
m = 510 g
ESD
ESD-safe = Yes
Thread
M8
Groove Profile 8 Al M8-60, natural
0.0.465.33

Details

Threaded bore M8 in modular dimension 60 mm
The Groove Profiles 8 Al M8 are used for fastening elements with a constant spacing of 40 mm or 60 mm. It is ideal for Conveyor Rollers (⌀ 50 mm) which can be positioned with minimal axial spacing.

Downloads

ESD Product Qualification(325 KB)
Groove Profile 8 Al M8-60, natural
0.0.465.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
23360290
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
76042990