Drilling Unit, Drilling Adapter Set 8
0.0.465.89

Drilling Unit, Drilling Adapter Set 8

0.0.465.89

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/46589
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Drilling Unit, Drilling Adapter Set 8
0.0.465.89

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.3 kg
ESD
ESD-safe = No
Drilling Unit, Drilling Adapter Set 8
0.0.465.89

Details

Adapter Plate, St, black
Angle Bracket, St, black
Step Drill, Universal Connection 8, high-performance, high-speed steel
Drill ø 7 DIN 338, high-performance, high-speed steel

Downloads

Assembly instruction(944 KB)
Drilling Unit, Drilling Adapter Set 8
0.0.465.89

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21170208
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 8.0
21170203
UNSPSC 7.0
27112825
UNSPSC 9.0
27112825
customs tariff number
84662020