Sheet Material Al 2mm, natural anodized
0.0.473.08

Sheet Material Al 2mm, natural anodized

0.0.473.08

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/47308
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 2970x1470 mm
≥1
on application
1 pce. panel dimensions. approx. 3000x1500 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Application
  • Classification
Sheet Material Al 2mm, natural anodized
0.0.473.08

Attributes

Material
AlMg1
Property
natural anodized
Delivery unit
cut-off max. 2970x1470 mm
Weight, spec. Surface
m = 5.4 kg/m2
ESD
ESD-safe = No
Sheet Material Al 2mm, natural anodized
0.0.473.08

Details

Anodized natural: E6/EV1
Layer thickness at least 10 μm
Layer hardness 250 - 350HV
Sheet Material Al is suitable for machine casings of all types.
Sheet Material Al 2mm, natural anodized
0.0.473.08

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Sheet Material Al 2mm, natural anodized
0.0.473.08

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070101
eCl@ss 4.0
35020501
eCl@ss 4.1
35020501
eCl@ss 5.0
35020501
eCl@ss 5.1
35020501
eCl@ss 6.0.1
35020501
eCl@ss 7.1
35020501
eCl@ss 8.0
35020501
UNSPSC 7.0
30102206
UNSPSC 9.0
30102206
customs tariff number
76061230