Support Profile KW, natural
0.0.474.75

Support Profile KW, natural

0.0.474.75

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/47475
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Support Profile KW, natural
0.0.474.75

Attributes

Line
Work Bench System
line 5
line 6
line 8
line 12
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 1.5 kg/m
ESD
ESD-safe = Yes
Support Profile KW, natural
0.0.474.75

Details

Holes drilled into Wall Profile KW can be used to install the robust and inherently stable cable duct anywhere on the work bench.
Although the cable duct has a large swing lid opening, Catch 160 KW provides the necessary stability when clipped into place (two per metre).
Depending on the intended purpose of the work bench, the Cable Duct can be used as an extension of the bench surface or can be hidden below the latter.
The Cable Duct either provides an extension to the work bench top within the frame of the work bench or is fitted to a height-adjustable work bench top.
The Cable Duct either provides an extension to the work bench top within the frame of the work bench or is fitted to a height-adjustable work bench top.
The space inside the Cable Duct is large enough to stow power packs even when plugged into adapter blocks.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.
Support Profile KW, natural
0.0.474.75

Accessoires / Service

Conduit Cap 160-45° KW
Delivery unit
1 set
Article-No.
0.0.474.98
Catch 160 KW, black
Delivery unit
1 pce.
Article-No.
0.0.474.70
Lid Profile 160 KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.78
Sealing Brush KW, black
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.488.47
Wall Profile 160-45° KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.76
Flexible Conduit E
Delivery unit
1 pce.
Article-No.
0.0.635.78
Wall Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.79
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(326 KB)
Support Profile KW, natural
0.0.474.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042990