Flange 8 D130, white aluminium, similar to RAL 9006
0.0.474.82

Flange 8 D130, white aluminium, similar to RAL 9006

0.0.474.82

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/47482
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Flange 8 D130, white aluminium, similar to RAL 9006
0.0.474.82

Attributes

Line
Work Bench System
line 8
Material
Die-cast zinc
Property
white aluminium, similar to RAL 9006
Delivery unit
1 set
Weight
m = 399 g
ESD
ESD-safe = No
Flange 8 D130, white aluminium, similar to RAL 9006
0.0.474.82

Details

2 anti-torsion lugs, die-cast zinc, galvanized
Flange 8 D130 can be used as a mounting plate for table columns with Column Profile D110. It can be screwed to a table top, a base plate or directly to the floor.
Flange 8 D130 is screwed to Column Profile D110 by means of 2 Countersunk Screws DIN 7981-M8x25.
To do this, M8 threads must be tapped into the core bores (⌀ 6.8 mm) in the Column Profile.
Flange 8 D130, white aluminium, similar to RAL 9006
0.0.474.82

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23369090
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
79070000