Conduit Cap 160-45° KW
0.0.474.98

Conduit Cap 160-45° KW

0.0.474.98

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/47498
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Conduit Cap 160-45° KW
0.0.474.98

Attributes

Line
Work Bench System
line 5
line 6
line 8
line 12
Delivery unit
1 set
Weight
m = 540 g
ESD
ESD-safe = No
Conduit Cap 160-45° KW
0.0.474.98

Details

2 Conduit Caps, St, black
2 covers, St, black
8 Button-Head Screws ISO 7380-M3x6, St, black
8 washers DIN 125-3.2, St, black
8 hexagon nuts DIN 934-M3, St, black
8 Self-Tapping Screws DIN 7982-4.2x16, St, black  
The end face of the Cable Duct is closed by Conduit Caps 160-45° KW which are screwed to the Support and Wall Profiles. These are equipped with feedthrough openings for cables and plugs. An appropriate cover can be fitted to these openings if they are not being used.
The Conduit Caps are supplied in pairs.
Conduit Cap 160-45° KW
0.0.474.98

Accessoires / Service

Lid Profile 160 KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.78
Sealing Brush KW, black
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.488.47
Catch 160 KW, black
Delivery unit
1 pce.
Article-No.
0.0.474.70
Support Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.75
Wall Profile 160-45° KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.76
Flexible Conduit E
Delivery unit
1 pce.
Article-No.
0.0.635.78
Wall Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.79
Conduit Cap 160-45° KW
0.0.474.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
73269098