Lifting-Door Guide Profile 8 80x80, natural
0.0.474.99

Lifting-Door Guide Profile 8 80x80, natural

0.0.474.99

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/47499
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Lifting-Door Guide Profile 8 80x80, natural
0.0.474.99

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 5.51 kg/m
ESD
ESD-safe = No
Lifting-Door Guide Profile 8 80x80, natural
0.0.474.99

Details

Lifting-Door Guide Profile 8 80x80
Special profile with integrated guide for the lifting door. This profile is used to construct the uprights. Profile 8 grooves on the side faces and rear side enable the lifting door to be integrated into the guard unit and for safety devices to be fitted.
The lifting-door system from item is a modular solution that adapts to suit the specific requirements for a system. Your sales partner will design a customised configuration that meets your needs, which can be delivered to you either as complete, ready-to-install lifting doors or construction kits.
The lifting-door system comprises vertical lifting guides, door hanging system, counterweight, drive and arrester mechanism. The lifting door is constructed to suit the user’s needs from a frame made using Line 6 Profiles which encloses any chosen panel element. Lifting doors should be a maximum of 2 m wide and not weigh more than 35 kg in total.
To ensure smooth operation, the lifting door uses a chain and counterweight. This runs entirely within the stand profile, thus ensuring there is no risk of injury from moving parts. An arrester mechanism halts the lifting door if it inadvertently falls. The Chain Reverse Units are designed to permit the lifting door to be driven automatically.
Lifting-door frame
Ideally suited for Clamp Profiles 6 30x30. The door is moved vertically in Lifting-Door Guide Profile 8 80x80 with a roller guide and with minimal noise and friction being generated. It is advisable for the horizontal profiles of the moving door frame to extend over the entire width (a-100).
Lifting-door system with circulating chain
A special design for ensuring precise movement of lifting door and counterweight.
The motor can drive the lifting door at any Chain Reverse Unit.
Where motors are fitted with brakes, a counterweight is not needed.
Lifting-Door Guide Profile 8 80x80, natural
0.0.474.99

Accessoires / Service

Support Profile 80, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.196.41
Conduit Profile U 80x80 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.002.74
Profile Saw Cut, Medium Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.66

Downloads

Assembly instruction(546 KB)
Lifting-Door Guide Profile 8 80x80, natural
0.0.474.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
76042100