Clamp Profile 8 W80x80x40 light, natural
0.0.483.57

Clamp Profile 8 W80x80x40 light, natural

0.0.483.57

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48357
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 4800 mm
≥1
on application
cut-off max. 4800 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Videos
  • Classification
Clamp Profile 8 W80x80x40 light, natural
0.0.483.57

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 4800 mm
Weight, spec. Length
m = 4.73 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 17.51 cm2
Moment of Inertia, x-axis
Ix = 97.4 cm4
Moment of Inertia, y-axis
Iy = 97.4 cm4
Moment of Inertia, torsional
It = 26.23 cm4
Resistance Moment, x-axis
Wx = 21.18 cm3
Resistance Moment, y-axis
Wy = 21.18 cm3
Clamp Profile 8 W80x80x40 light, natural
0.0.483.57

Details

Clamp Profiles for Protective Enclosure System E are a particularly cost-effective solution for constructing stable frames for panel elements. Panels slid into the deep clamping grooves in the profiles are held securely.
Clamp Profiles 8 80x40-180° light and W80x80x40 light combine the function of the Stand Profile and Clamp Profile. They are supplied in optimum cut-off special lengths of (4800 mm) for Stand Profiles.
Solid panels of thickness 4 to 6 mm (e.g. Polycarbonate 4 mm) are recommended for the panel elements. The panels are secured by means of Lip Seals 8 which ensure that they fit securely in the groove.
The Clamp Profiles light are connected using Angle Bracket V 8 40 Zn.
Using a Clamp Profile as a stand allows you to construct protective enclosures without gaps.
Clamp Profile 8 W80x80x40 light, natural
0.0.483.57

Accessoires / Service

Clamp-Profile Fastener 8 40x40 E
Delivery unit
1 set
Article-No.
0.0.444.76
Angle Bracket V 8 40 Zn
Delivery unit
1 set
Article-No.
0.0.486.28
Clamp-Profile Strip 8 30x0.15 E, stainless
Delivery unit
1 roll, length 20 m
Article-No.
0.0.440.48
Cap 8 W80x80x40, black
Delivery unit
1 pce.
Article-No.
0.0.465.50
Profile Saw Cut, Medium Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.66

Videos

Testing enclosures

Clamp Profile 8 W80x80x40 light, natural
0.0.483.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
76042100