Lifting-Door Chain Reverse Unit VK14
0.0.485.18

Lifting-Door Chain Reverse Unit VK14

0.0.485.18

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48518
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Lifting-Door Chain Reverse Unit VK14
0.0.485.18

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.3 kg
ESD
ESD-safe = No
Lifting-Door Chain Reverse Unit VK14
0.0.485.18

Details

Chain Reverse Unit, Al, coated, white aluminium (RAL9006)
Ball-bearing sprocket wheel, z = 16 (z = number of teeth)
One revolution corresponds to 203.2 mm
Hub with multi-spline DIN ISO 14-6x11x14,
hub length 30 mm, Max. load MD = 20 Nm
Chain length in Reverse Unit 182.3 mm
Cap Screw DIN 912-M8x80, St, bright zinc-plated
2 Cap Screws DIN 912-M6x90, St, bright zinc-plated
2 Automatic Fasteners 8, threaded bore, St, bright zinc-pl.
Notes on Use and Installation
Lifting-Door Chain Reverse Unit VK 14
Chain reverse unit with drive capability. Ball bearing mounted sprocket for high loads. Possibility of connecting mechanical drive elements (see Comprehensive Catalogue) via Coupling Housing or Adapter Plates. For wide lifting doors, use of a Synchronising Shaft between the Chain Reverse Units is recommended.
The lifting-door system from item is a modular solution that adapts to suit the specific requirements for a system. Your sales partner will design a customised configuration that meets your needs, which can be delivered to you either as complete, ready-to-install lifting doors or construction kits.
The lifting-door system comprises vertical lifting guides, door hanging system, counterweight, drive and arrester mechanism. The lifting door is constructed to suit the user’s needs from a frame made using Line 6 Profiles which encloses any chosen panel element. Lifting doors should be a maximum of 2 m wide and not weigh more than 35 kg in total.
To ensure smooth operation, the lifting door uses a chain and counterweight. This runs entirely within the stand profile, thus ensuring there is no risk of injury from moving parts. An arrester mechanism halts the lifting door if it inadvertently falls. The Chain Reverse Units are designed to permit the lifting door to be driven automatically.
Lifting-door system with circulating chain
A special design for ensuring precise movement of lifting door and counterweight.
The motor can drive the lifting door at any Chain Reverse Unit.
Where motors are fitted with brakes, a counterweight is not needed.
Lifting-Door Chain Reverse Unit VK14
0.0.485.18

Accessoires / Service

Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17

Downloads

Assembly instruction(546 KB)
Lifting-Door Chain Reverse Unit VK14
0.0.485.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170490
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 8.0
23179105
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
84879090