Conduit Profile U 60x30 D60 SE, natural
0.0.487.33

Conduit Profile U 60x30 D60 SE, natural

0.0.487.33

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48733
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Conduit Profile U 60x30 D60 SE, natural
0.0.487.33

Attributes

Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.55 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 2.09 cm2
Conduit Profile U 60x30 D60 SE, natural
0.0.487.33

Details

The installation conduits in the SE version feature a screw channel for fastening End Caps. This makes these cable routing conduits easier to use.
The installation conduits in the SE version feature a screw channel for fastening End Caps. This makes these cable routing conduits easier to use.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.
Conduit Profile U 60x30 D60 SE, natural
0.0.487.33

Accessoires / Service

Conduit Cap 60x30, black
Delivery unit
1 pce.
Article-No.
0.0.486.83
Lid Profile D60 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.002.87
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(325 KB)
Conduit Profile U 60x30 D60 SE, natural
0.0.487.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990