Lifting-Door Counterweight 60x40 St
0.0.487.57

Lifting-Door Counterweight 60x40 St

0.0.487.57

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48757
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Lifting-Door Counterweight 60x40 St
0.0.487.57

Attributes

Line
line 8
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 18.84 kg/m
ESD
ESD-safe = No
Lifting-Door Counterweight 60x40 St
0.0.487.57

Details

Bar steel DIN 1017-60x40, cold-rolled
Lifting-Door Counterweight Guide Set
Guides the counterweight and secures it to the chain. The plastic slide elements are inserted with positive locking in a Conduit Profile secured to the rear of the Lifting-Door Guide Profile.
Lifting-Door Counterweight
Provides the counterweight for the lifting door. You should always use two counterweights that correspond to the weight of the door. The length l of such a counterweight can be roughly calculated as follows:
l [mm] = m x 26 [mm/kg] - 11 [mm]
Mass m [kg]: Weight of the lifting door
Support Profile 80
Is screwed to the rear of the Lifting-Door Guide Profile. The counterweight runs inside this profile and a Conduit Profile 80x80 SE locks into position on top of the Support Profile to cover the counterweight.
Chain ½″
For connectingthe lifting door and counterweight. A lifting door must be suspended on two chains that are run via Chain Reverse Units.
The lifting-door system from item is a modular solution that adapts to suit the specific requirements for a system. Your sales partner will design a customised configuration that meets your needs, which can be delivered to you either as complete, ready-to-install lifting doors or construction kits.
The lifting-door system comprises vertical lifting guides, door hanging system, counterweight, drive and arrester mechanism. The lifting door is constructed to suit the user’s needs from a frame made using Line 6 Profiles which encloses any chosen panel element. Lifting doors should be a maximum of 2 m wide and not weigh more than 35 kg in total.
To ensure smooth operation, the lifting door uses a chain and counterweight. This runs entirely within the stand profile, thus ensuring there is no risk of injury from moving parts. An arrester mechanism halts the lifting door if it inadvertently falls. The Chain Reverse Units are designed to permit the lifting door to be driven automatically.
Lifting-door system with circulating chain
A special design for ensuring precise movement of lifting door and counterweight.
The motor can drive the lifting door at any Chain Reverse Unit.
Where motors are fitted with brakes, a counterweight is not needed.
Lifting-Door Counterweight 60x40 St
0.0.487.57

Accessoires / Service

Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07

Downloads

Assembly instruction(546 KB)
Lifting-Door Counterweight 60x40 St
0.0.487.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
72155011