Plastic 16mm ESD, grey, similar to RAL 7035
0.0.487.64

Plastic 16mm ESD, grey, similar to RAL 7035

0.0.487.64

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48764
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 2440x1220 mm
≥1
on application
cut-off max. 2410x1190 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Plastic 16mm ESD, grey, similar to RAL 7035
0.0.487.64

Attributes

Material
Resin-bonded cellulose laminate
Property
grey, similar to RAL 7035
Delivery unit
1 pce. panel dimensions. approx. 2440x1220 mm
Weight, spec. Surface
m = 24.25 kg/m2
ESD
ESD-safe = Yes
Length, rated
L = 2440 mm
Plastic 16mm ESD, grey, similar to RAL 7035
0.0.487.64

Details

Thickness tolerance ± 8%
The Plastic ESD panel is specifically designed for use in EPA workplaces where the handling of electronic components makes special safety precautions necessary (EPA = Electrostatic Protected Area).
The low discharge resistance (7.5x105 Ω < R < 109 Ω) on the surface of the panel and in the core of the material allows it to be used as a table top without need for an additional conductive edge strip, or to be used in workpiece carriers with milling or drilled holes whose cut edges have the same discharge properties as the surface.
It has the same resistance to mechanical, thermal and chemical loading as the standard antistatic design. The presence of additives to facilitate electrostatic discharge can result in slight deviations in colour in the surface layer and core material.
NB:
Panel elements made of Plastic must be stored lying flat until they are to be installed. If stored improperly the material can become distorted due to its weight.
Plastic 16mm ESD, grey, similar to RAL 7035
0.0.487.64

Accessoires / Service

Saw Cut for Panel Elements Cat. 3
Delivery unit
1 pce.
Article-No.
0.0.475.50

Downloads

ESD Product Qualification(314 KB)
Datasheet(345 KB)
Plastic 16mm ESD, grey, similar to RAL 7035
0.0.487.64

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39219030