Roller D14, stainless
0.0.488.20

Roller D14, stainless

0.0.488.20

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48820
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller D14, stainless
0.0.488.20

Attributes

Material
St, X 105 Cr Mo 17, hardened, polished
Delivery unit
1 pce.
Weight
m = 100 g
ESD
ESD-safe = No
Speed max.
nmax. = 5000 min-1
Load Factor, dynamic
C = 6200 N
Load Factor, static
C0 = 3500 N
Roller D14, stainless
0.0.488.20

Details

Double ball bearing, shielded, maintenance-free
For constructing customised Bearing Units for easy-running Roller Guides adjustable free from play, in conjunction with the Shafts.
Roller D14, stainless
0.0.488.20

Accessoires / Service

Bolt 8 D14 e, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.294.12
Bolt 8 D14 c, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.294.10

Downloads

Technical documentation(288 KB)
Roller D14, stainless
0.0.488.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 7.1
23050701
eCl@ss 8.0
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84821090