Castor D125 swivel, heavy-duty
0.0.488.38

Castor D125 swivel, heavy-duty

0.0.488.38

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48838
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Castor D125 swivel, heavy-duty
0.0.488.38

Attributes

Line
line 8
line 12
Delivery unit
1 pce.
Weight
m = 3.2 kg
ESD
ESD-safe = No
cleanroom suitability
No
Load-carrying capacity = 450 kg/Rolle
Castor D125 swivel, heavy-duty
0.0.488.38

Details

Sheet-metal casing, bright zinc-plated, black
Swivelling axis with ball bearing and rotating track seal
Wheel axle with ball bearing
Tyres PU, 92 Sh A, yellow
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate particularly high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.
To maximise ease of running, these cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane.
Fastening is by means of the Castor Adapter Plates.
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces.
If the floor is uneven and weight badly distributed, the load per castor should be calculated in accordance with the following formula:
The stable back-plate with standard mounting bores provides a reliable means of securing the castors to profile frames using special Castor Adapter Plates.
It is screwed in the prepared threads by means of four M10x20 screws per plate.
The Castor Adapter Plates are secured in the core bore using the enclosed Hexagon Socket Head Cap Screws or in the profile groove using T-Slot Nuts for the relevant profile line.
Carrying capacity 450 kg/castor

Downloads

Datasheet(245 KB)
Castor D125 swivel, heavy-duty
0.0.488.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000