Universal-Fastening Set 8 St, stainless
0.0.488.51

Universal-Fastening Set 8 St, stainless

0.0.488.51

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48851
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Universal-Fastening Set 8 St, stainless
0.0.488.51

Attributes

Line
line 8
Property
stainless
Delivery unit
1 set
Weight
m = 45 g
ESD
ESD-safe = Yes
Tightening torque, stainless
Mstainl. = 20 Nm
Universal-Fastening Set 8 St, stainless
0.0.488.51

Details

Universal Fastener 8 St, G-St, stainless
Button-Head Screw ISO 7380-M8x30, St, stainless
T-Slot Nut 8 St M8, stainless
Universal-Fastening Set 8, all-steel
The reinforced version of Universal-Fastening Set 8 with a Universal Fastener made from cast stainless steel.
Vibration-proof and temperature-resistant
Particularly suitable for profile connections that are subject to vibration or temperature fluctuations.
Bright zinc-plated version for high loads
Screw and T-Slot Nut made of high-strength bright zinc-plated steel permit higher tightening torques than the stainless-steel version for a lasting stable connection.
Stainless-steel version for special applications
A fully stainless steel version (screw and T-Slot Nut) is also available for use outdoors or in clean-room areas.
Universal-Fastening Set 8 St, stainless from item joins two Line 8 profiles at a right angle to create a non-rotating connection that is highly resistant to displacement, torsion and bending. The fastener and screw are made of stainless steel, which increases load-carrying capacity.
The profile can be retrofitted and moved at any time. The Universal Fastener requires an installation bore.
Profile connections with Universal-Fastening Set 8 St can be retrofitted into existing structures.
Universal-Fastening Sets should always be used in pairs.
Universal-Fastening Set 8 St, stainless
0.0.488.51

Accessoires / Service

Profile Machining, Groove-Side Stepped Bore, 8, D20x16
Delivery unit
1 pce.
Article-No.
0.0.026.97
Universal-Fastening Set 8 St, stainless
0.0.488.51

Tools

L-Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.89
Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54
Drilling Jig 8
Delivery unit
1 pce.
Article-No.
0.0.026.91
Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Drilling Unit, Drilling Adapter Set 8
Delivery unit
1 set
Article-No.
0.0.465.89
Step Drill, Universal Connection 8, MT2
Delivery unit
1 pce.
Article-No.
0.0.026.90

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(329 KB)

Videos

item Universal-Fastening Set

The Universal Fastener is a right-angled and power-locking aluminium profile connector which can be moved. This fastener also has a very high load-bearing capacity and machining is limited to one drill hole.
Universal-Fastening Set 8 St, stainless
0.0.488.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200