Label Holder 8 160x40
0.0.488.70

Label Holder 8 160x40

0.0.488.70

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48870
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Label Holder 8 160x40
0.0.488.70

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 66 g
ESD
ESD-safe = No
Label Holder 8 160x40
0.0.488.70

Details

Label Profile 8 40, length 152 mm
2 Label Profile Caps 8 40
Label Protection Strip 8 40, length 152 mm
2 Clips 8 St

Securing labels in place
Label Holder 8 160x40 is used for attaching labels to shelves, work benches and fixtures. It consists of the Label Profile, which has a protective strip and side caps, and two Clips 8 St.
Use of any desired paper labels
The Label Holder takes paper labels 36 mm high that can be customised at will. The transparent strip protects the labels against soiling.
Label Holder of any desired length
The Label Profile can also be cut to length and used for constructing Label Holders of any desired length. The Label Profile is then sealed by side caps.
Fastening to different structures
Label Holder 8 can be secured to different structures:
- with Clip 8 St to Line 8 Profile grooves
- with countersunk screw to walls and other surfaces
- with double-sided adhesive tape to panel elements

Downloads

Template(47 KB)
Label Holder 8 160x40
0.0.488.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
15030201
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
eCl@ss 7.1
15030201
eCl@ss 8.0
15030201
UNSPSC 7.0
56111906
UNSPSC 9.0
56111906
customs tariff number
83100000