Click-Fastening Set 8
0.0.489.79

Click-Fastening Set 8

0.0.489.79

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48979
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Classification
Click-Fastening Set 8
0.0.489.79

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 105 g
ESD
ESD-safe = Yes
Click-Fastening Set 8
0.0.489.79

Details

Clamping profile Al, natural
Clamping elements, St, stainless
Locking strips, St, stainless
Hex. Socket Head Cap Screw M6x25, St, bright zinc-plated
Click-Fastening Set 8 provides a power-lock connection between two Profiles 8 that cross at any angle or run in parallel. The rotatable fastener engages in the profile grooves on both sides so that the unit can be moved along both grooves and can be rotated to suit any angle between the profiles.
Click-Fastening Set 8 is available in two versions: as a connection between the groove sides of two Profiles 8 (spaced 20 mm apart) or as a 90° variant for connecting the end face of a Profile 8 40x40 at any angle of rotation to a profile groove at an angle of 90°.
Mount the CLICK-Fastening Set onto the profile groove and lock in position (CLICK!).
Connect the CLICK-Fastening Set with the second profile.
Align the CLICK-Fastening Set and tighten the tensioning screw.
Dismantling: Loosen the tensioning screw, lift the locking strip out of the profile groove and swivel it back.
The CLICK-Fastening Set does not need to be taken apart and is immediately ready for use again.
Click-Fastening Set 8
0.0.489.79

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(393 KB)

Videos

item Click-Fastening Set 8

The item Click-Fastening Set 8 is a power-locking connection for two aluminium profiles 8 that can be arranged at any angle or parallel to each other.
Click-Fastening Set 8
0.0.489.79

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 8.0
27290290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200