Security Limit Switch compact 2NC
0.0.489.85

Security Limit Switch compact 2NC

0.0.489.85

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/48985
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Security Limit Switch compact 2NC
0.0.489.85

Attributes

Line
line 6
line 8
Delivery unit
1 pce.
Weight
m = 80 g
ESD
ESD-safe = No
Voltage (DC)
U = 24 V DC
Voltage, primary
U1 = 230 V AC
Security Limit Switch compact 2NC
0.0.489.85

Details

Casing, PA-GF, black
Positive break
Rated voltage: 24 V AC/DC / 230 V AC, 4A
Protection: IP 67, EN 60529
Test certification to BG-GS-ET-15
Washers
B10d switch (NC) 2,000,000
Service life: 20 years
Compact Security Limit Switch or electrical and mechanical securing of swing, lifting and sliding doors.
When the actuator is pressed in, the contact is closed.
Wiring diagram:
Security Limit Switch compact 2NC
Illustration of circuits:
Security Limit Switch compact 2NC
Security Limit Switch compact 2NC
0.0.489.85

Accessoires / Service

Fastening Set 6-8 for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.22
Security Switch Connecting Cable M12x1 Code A
Delivery unit
1 pce.
Article-No.
0.0.473.25
Fixed Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.23
Movable Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.24

Downloads

Assembly instruction(548 KB)
Security Limit Switch compact 2NC
0.0.489.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
eCl@ss 6.0.1
27130690
eCl@ss 7.1
27130690
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
customs tariff number
85365080