Acrylic Glass 4mm GS double-frosted, tinted
0.0.492.40

Acrylic Glass 4mm GS double-frosted, tinted

0.0.492.40

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/49240
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 3050x2030 mm
≥1
on application
cut-off max. 3020x2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Application
  • Classification
Acrylic Glass 4mm GS double-frosted, tinted
0.0.492.40

Attributes

Material
PMMA
Property
tinted
Delivery unit
cut-off max. 3020x2000 mm
Weight, spec. Surface
m = 4.76 kg/m2
ESD
ESD-safe = No
Acrylic Glass 4mm GS double-frosted, tinted
0.0.492.40

Details

Thickness tolerance ± 10%
Double-frosted acrylic glass for translucent wall elements
Acrylic Glass, double-frosted, in the colours tinted, opal-white and glass-look is well-suited for translucent partitions designed to restrict visibility and for the stylish design of wall and ceiling elements. It exhibits excellent dimensional stability at higher temperatures coupled with good light diffusion and transmission characteristics, which also makes it ideal for light boxes and backlit advertising areas.
Acrylic Glass 4mm GS double-frosted, tinted
0.0.492.40

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48

Downloads

Datasheet(265 KB)

Applications

Coat rack on castors - Article EX-01039

At home in any reception area

More information
PDF CAD Parts list

Applications

A display solution to impress - Article EX-01047

The all-purpose shelf and storage solution.

More information
PDF CAD Parts list
Acrylic Glass 4mm GS double-frosted, tinted
0.0.492.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39205100