Grip Rail Profile X, natural
0.0.494.58

Grip Rail Profile X, natural

0.0.494.58

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/49458
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Grip Rail Profile X, natural
0.0.494.58

Attributes

Line
line X
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 1.01 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 3.43 cm2
Grip Rail Profile X, natural
0.0.494.58

Details

Grip Rail Profile X has a very ergonomic design. It prevents injuries to hands, allows a good grip at any position along its length and, at the same time, stabilizes the panel elements to which it is attached.
Using Grip Cover Profile 5 20x4 (0.0.437.03) on the inside gives Grip Rail Profile X extremely good non-slip and tactile properties. The integrated Line 5 grooves are used for simple fastening to any given structure and for mounting the Grip Cover Profile.
Grip Rail Cap Set X is also designed for use with Grip Cover Profile.
Grip Rail Profile X, natural
0.0.494.58

Accessoires / Service

Grip Rail Cap Set X, black
Delivery unit
1 set
Article-No.
0.0.613.12
Grip Rail Cap Set X, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.495.09
Grip Cover Profile 5 20x4, black
Delivery unit
cut-off max. 20 m
Article-No.
0.0.437.03
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(344 KB)

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing
Grip Rail Profile X, natural
0.0.494.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
76042100