Roller for Corner-Fastener 8 32x18
0.0.494.74

Roller for Corner-Fastener 8 32x18

0.0.494.74

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/49474
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller for Corner-Fastener 8 32x18
0.0.494.74

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 10.5 g
ESD
ESD-safe = No
Roller for Corner-Fastener 8 32x18
0.0.494.74

Details

Roller insert
Compression spring
Llimit stop
Cap, PP grey
Notes on Use and Installation
Corner-Fastening Set Clamp-Profile 8 32x18 is used for stable profile connections.
The rigid screw fastening to the end faces of the profiles being connected produces a frame that is ideal for use within lightweight enclosures and for door frames.
Corner-Fastening Set Clamp-Profile 8 32x18 contains all components required for a profile connection. An M5 thread must be tapped into the core bore of each Clamp Profile 8 32x18.
The Corner-Fastening Sets are multifunctional. They can be used in a variety of ways when used with special add-on elements:
- Roller Set 32x18 can be fitted directly into the corner fastener. This turns the frame into a smooth-running sliding door element that can be employed e.g. in the Sliding-Door Guide Profile 8 40x10.
- Hinge Sets 32x18 come with an insert for the corner fastener which forms a door hinge in conjunction with a hinge bearing in the frame of the surrounding construction. This provides an easy means of constructing a stylish, lightweight swing door with a particularly low door gap and without needing to fit additional hinges.
The maximum permissible weight of a door is 10 kg.
Sliding-Door Guide Profile 8 40x10 is fitted with Clip 8 St at the top and bottom of the surrounding profile frame. It forms the guide for two door leaves of Clamp Profile 8 32x18.
The sliding doors can also be run directly in the grooves of a Line 5 profile. This produces a particularly compact frame construction.
Folding-Door Hinge Al for Clamp Profile 8 32x18 is used to link together separate segments to create space-saving folding doors. Thanks to the Hinges, the moving elements fold up in a concertina formation.
Roller for Corner-Fastener 8 32x18
0.0.494.74

Accessoires / Service

Sliding-Door Guide Profile 8 40x10, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.495.13
Corner-Fastening Set Clamp-Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.494.73
Clamp Profile 8 32x18, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.373.67

Downloads

Assembly instruction(3 MB)
Assembly instruction / Roller for Corner-Fastener 8 32x18(2 MB)
Roller for Corner-Fastener 8 32x18
0.0.494.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
39269097