Hinge 8 for Corner-Fastener 8 32x18
0.0.494.76

Hinge 8 for Corner-Fastener 8 32x18

0.0.494.76

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/49476
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Hinge 8 for Corner-Fastener 8 32x18
0.0.494.76

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 23 g
ESD
ESD-safe = No
Hinge 8 for Corner-Fastener 8 32x18
0.0.494.76

Details

Hinge insert
Bearing plate 8
T-Slot Nut V 8 St M5, bright zinc-plated
Countersunk Screw DIN 7991-M5x12, St, bright zinc-plated
Notes on Use and Installation
The hinge inserts are also fitted into the corner fasteners after the clamp profile frame has been closed.
A hinge bearing is attached to both the upper and the lower frame profile and functions as a rotary bearing for a door. During installation, the spring-loaded Hinge Pin engages in the bearing plate, whose position in the groove can be adjusted when the swing door is open. This provides an effective means of preventing a closed door from being dismantled.

Downloads

Assembly instruction(195 KB)
Hinge 8 for Corner-Fastener 8 32x18
0.0.494.76

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000