Grip Rail Cap Set X, grey similar to RAL 7042
0.0.495.09

Grip Rail Cap Set X, grey similar to RAL 7042

0.0.495.09

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/49509
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Grip Rail Cap Set X, grey similar to RAL 7042
0.0.495.09

Attributes

Line
line X
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 3.2 g
ESD
ESD-safe = No
Grip Rail Cap Set X, grey similar to RAL 7042
0.0.495.09

Details

Grip Rail Cap right, PA-GF
Grip Rail Cap left, PA-GF
Grip Rail Profile X has a very ergonomic design. It prevents injuries to hands, allows a good grip at any position along its length and, at the same time, stabilizes the panel elements to which it is attached.
Grip Rail Cap Set X, grey similar to RAL 7042
0.0.495.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
39235090