Angle Bracket Set X 8 40x40
0.0.601.62

Angle Bracket Set X 8 40x40

0.0.601.62

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/60162
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Angle Bracket Set X 8 40x40
0.0.601.62

Attributes

Line
line 8
line X
Delivery unit
1 set
Weight
m = 150 g
ESD
ESD-safe = No
Angle Bracket Set X 8 40x40
0.0.601.62

Details

Angle Bracket X 8 40x40 Zn, die-cast zinc, white aluminium
Angle Bracket Cap X 8 40x40, PA-GF, grey
2 Button-Head Screws ISO 7380-M8x18,
St, bright zinc-plated
2 washers 13.9x13.9x2 St, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated
Angle Bracket Sets X 8 are used to create friction-based fixings between profiles with no need for machining, both as additional reinforcement for profile connections and as an element for fastening any components to profiles.
When being used to reinforce connection points on larger profiles, several brackets can be installed in parallel.
Note: Please note the maximum permissible tensile load-carrying capacity of the profile groove! Special washers are used with Angle Bracket Sets X 8 due to the screw length and to improve force transmission.
F < 1,000 N ∧ F x l < 50 Nm
The load-carrying capacity is to be checked to ensure both conditions are met.

Downloads

Finding the right fastener fast(2 MB)
Angle Bracket Set X 8 40x40
0.0.601.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
eCl@ss 6.0.1
23360290
eCl@ss 7.1
23090101
eCl@ss 8.0
23090101
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
79070000