Linear Unit KLE 8 80x80 LR
0.0.605.02

Linear Unit KLE 8 80x80 LR

0.0.605.02

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/60502
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Deflection calculator
  • Classification
Linear Unit KLE 8 80x80 LR
0.0.605.02

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 9.84426 kg
Weight spec. length [g/mm]
m = 8.771 g/mm
Weight, spec. Length
m = 8.771 kg/m
ESD
ESD-safe = No
cleanroom suitability
Yes
Safety clearance
smin = 63.5 mm
Stroke max.
Hmax = 5600 mm
Max. speed
Vmax = 10 m/s
Max. acceleration
amax  = 10 m/s2
Repeat accuracy
. = 0.1 mm
Stroke
h = 210 mm/U
Frictional moment
. = 2.5 Nm
max. drive torque
. = 50 Nm
Mass moment of inertia when stroke length = 0 mm
J0 = 3316 kg mm2
Mass moment of inertia per m of stroke
JH = 447 kg mm2/m
Mass moment of inertia per kg of payload
JN = 1117.1 kg mm2/kg
Basic mass (when stroke length = 0 mm)
m1 = 9.84426 kg
Mass per mm of stroke
m2 = 8.771 g/mm
Total mass
m = m1 + H * m2
Maximum operating load
Fx max = 1500 N
Maximum force in direction y
Fy max = 1500 N
Maximum force in direction z
Fz max = 1000 N
Maximum moment around the x axis
Mx max = 50 Nm
Maximum moment around the y axis
My max = 100 Nm
Maximum moment around the z axis
Mz max = 150 Nm
Support width when Fz max.
.  = 2000 mm
Support width when Fy max.
.  = 1900 mm
Weight per length of the drive medium (timing belt, chain)
mlz = 0.2 kg/m
Efficiency
. = 1
Moment of Inertia, x-axis
Ix = 135.41 cm4
Moment of Inertia, y-axis
Iy = 175.54 cm4
Resistance Moment, x-axis
Wx = 29.77 cm3
Resistance Moment, y-axis
Wy = 43.89 cm3
Moment of Inertia, torsional
It = 21.28 cm4
Linear Unit KLE 8 80x80 LR
0.0.605.02

Details

Note: The stated safety distances S apply for average operating conditions. Depending on the application (speed, load), other safety distances may be required.
To obtain a specific working stroke H, the total length L of a KLE can be derived from the following diagram:
L = 2 x B + 2 x S + LG + H
Complete Linear Units with variable stroke length (H), Drive Unit and Reverse Unit, Housing Profile with integrated roller guide on hardened guiding shafts, preset to be free of play. The Timing Belt in its guide grooves acts as a labyrinth seal, the Timing-Belt tensioning device is integrated into the Reverse Unit along with the ball-bearing mounted pulleys.
Guide slide with four-piece roller-bearing mounting, oil-lubricated roller contact (re-lubrication every 6 months or every 2500 km)
Linear Units KLE boast exceptional precision and low-vibration linear movement.
Simplified method for determining the maximum permissible load for the Roller Guides of a KLE:
The maximum deflection fmax of the system is governed by the dimension of the profile cross-section, the free profile length and the force applied.
It should not exceed 1mm/m.
The KLE profile must be given appropriate support if the linearity of movement has to be very precise.
The moments of inertia of the profiles provide the basis for calculating the deflection:
The carriage plate of the KLE 8 80x80 has two drilled holes used to pin the carriage plate to the cover plate on the carriage. The carriage plate and cover plate need to be pinned so that they can accommodate the relevant forces and ensure they are reliably transmitted to the roller guide.
Two pinning holes are provided in the KLE 8 80x80 cover plate for this purpose.
It is advisable to use the dowel pins supplied with the carriage set in combination with the carriage plate.
KLE 8 80x80: Dowel Pin ISO 2338 6h8x40
If not using the original carriage plates, the pattern of holes must be copied from the drawings and transferred onto the custom carriage constructions.
Travel speed v in relation to input speed n (timing-belt drive)
Operational force Fx dependent on input torque M (timing-belt drives Fx > 500N)
Maximum possible acceleration in relation to moved mass and installation orientation
h = horizontal orientation
v = vertical orientation
Linear Unit KLE 8 80x80 LR
0.0.605.02

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Track Oil for Linear Guides
Delivery unit
1 pce.
Article-No.
0.0.612.75
Oil Can for Linear Guides
Delivery unit
1 pce.
Article-No.
0.0.612.74
Cover Profile 8 LE, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.600.54
Proximity Switch KLE 8 80x80 - 1NO
Delivery unit
1 pce.
Article-No.
0.0.609.30
Proximity Switch KLE 8 80x80 - 1NC
Delivery unit
1 pce.
Article-No.
0.0.600.59
Carriage Plate KLE 8 80x80
Delivery unit
1 set
Article-No.
0.0.609.24
Drive Set KLE 8 80x80
Delivery unit
1 set
Article-No.
0.0.609.77
Synchronising Set KLE 8 80x80
Delivery unit
1 set
Article-No.
0.0.609.78
Tube D25x3 St, bright zinc-plated
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.609.83
Synchroniser Shaft Cover Set KLE 8 80x80
Delivery unit
1 set
Article-No.
0.0.612.45
Drive Set KLE 8 80x80 AP/WP 60
Delivery unit
1 set
Article-No.
0.0.673.26
Drive Set KLE 8 80x80 AP/WP 80
Delivery unit
1 set
Article-No.
0.0.673.27
Lid Profile D80 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.002.73
Conduit Profile U 80x80 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.002.74
Transverse Carriage Plate KLE 8 80x80
Delivery unit
1 set
Article-No.
0.0.692.61

Downloads

request(594 KB)
Assembly instruction(2 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Linear Unit KLE 8 80x80 LR
0.0.605.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 7.1
23301702
eCl@ss 8.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090