Mitre-Butt-Fastening Set 6
0.0.606.47

Mitre-Butt-Fastening Set 6

0.0.606.47

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/60647
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Mitre-Butt-Fastening Set 6
0.0.606.47

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 20 g
ESD
ESD-safe = Yes
Mitre-Butt-Fastening Set 6
0.0.606.47

Details

Clamping pin M5x29, St, bright zinc-plated
Sleeve with bore, St, bright zinc-plated
Threaded sleeve, St, bright zinc-plated
Grub screw M6, St, bright zinc-plated
Grub screw DIN 915-M6x10, St, bright zinc-plated
Fasten together mitre-cut profiles with ease. Ideal for protective hoods, partitions and enclosures.
Using Mitre-Butt-Fastening Set 6:
1. Mitre-cut profile at angle γ.
2. Drill counterbores (⌀ 9.1 mm, depth 21 mm) for the fastener sleeves into the side of each profile (use of drilling jig 0.0.616.77 recommended). See Mitre-Fastening Set 6 for dimensions.
3. Drill a hole (⌀ 5.5 mm) into the mitred face of both profiles (use of drilling jig 0.0.616.89 recommended). Minimum hole depth: 15 mm.
4. Insert the fastener sleeve with lateral thread into the counterbore of one of the profiles and screw in the clamping pin until the perimeter mark is level with the cut profile edge.
5. Use grub screw DIN 915 to tighten the clamping pin in the fastener sleeve with thread (M = 3.5 Nm).
6. Insert the fastener sleeve with bore into the second profile, and fit the assembly over the clamping pin.
7. Drive grub screw M6 into the fastener sleeve and tighten the profile fastening (M = 3.5 Nm).
Your item dealer can provide the required mitre cuts and profile processing as a service.
Distances a and b can also be calculated as a function of angle γ:
Mitre-Butt-Fastening Set 6
0.0.606.47

Accessoires / Service

Connection Processing, Mitre-Fastener 6
Delivery unit
1 pce.
Article-No.
0.0.631.11
Profile Saw Cut, Mitre
Delivery unit
1 pce.
Article-No.
0.0.723.08
Mitre-Butt-Fastening Set 6
0.0.606.47

Tools

Drilling Jig, Mitre Connection 6 D9.1
Delivery unit
1 pce.
Article-No.
0.0.616.77
Drilling Jig, Mitre Connection 6 D5.5
Delivery unit
1 pce.
Article-No.
0.0.616.89

Downloads

request(440 KB)
ESD Product Qualification(358 KB)
Assembly instruction(1 MB)
Mitre-Butt-Fastening Set 6
0.0.606.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200