Track Profile 8 80x40, natural
0.0.606.69

Track Profile 8 80x40, natural

0.0.606.69

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/60669
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Track Profile 8 80x40, natural
0.0.606.69

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 2.84 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 10.92 cm2
Moment of Inertia, x-axis
Ix = 76.68 cm4
Moment of Inertia, y-axis
Iy = 12.79 cm4
Moment of Inertia, torsional
It = 2.93 cm4
Resistance Moment, x-axis
Wx = 17.76 cm3
Resistance Moment, y-axis
Wy = 7.94 cm3
Track Profile 8 80x40, natural
0.0.606.69

Details

The system solution for constructing heavy-duty transport equipment consists of a special Track Profile and guided Rollers. Track Profile 8 80x40 is used as a guide rail for customised carriages equipped with Roller Units. Rollers D60 PU are ball-bearing mounted and are fitted with wear-resistant polyurethane tyres to ensure smooth and quiet running.
The pre-assembled Roller Units D60 PU can be fitted to workpiece carriers or frames constructed from profiles (preferably Line 8). The freely selectable support widths and axle distances of the carriage construction enable the guide to be constructed for the given application. The result is a system for manual or automatic transportation of even heavy products that is particularly robust and insensitive to ambient factors (dust and knocks).
Track Profiles and Roller Units are also ideal for constructing overhead suspension units.
An additional guide roller on the base plate guides Roller Unit D60 PU laterally in the Track Profile.
FR = 800 N
Connection dimensions and structure of a slide construction with Roller Unit D60 PU and Track Profile 8 80x40.
Rollers D60 PU can also be used as universal guide and support elements for pull-outs, as guide elements for sliding doors, and for all linear movements where flexibility and high load-bearing capacity are particularly important. They can be screwed from the outside (Countersunk Screw DIN 7981-M8) or inside (via the M10 internal thread) as required.
Roller D60 must always be fitted with the circlip facing outwards.
Track Profile 8 80x40, natural
0.0.606.69

Accessoires / Service

Cap Set, Track Profile 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.95
Roller D60 PU
Delivery unit
1 set
Article-No.
0.0.608.94
Roller Unit D60 PU
Delivery unit
1 set
Article-No.
0.0.606.90
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(327 KB)
Track Profile 8 80x40, natural
0.0.606.69

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042100