Rebate Profile 8 Al 16, natural
0.0.607.10

Rebate Profile 8 Al 16, natural

0.0.607.10

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/60710
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Rebate Profile 8 Al 16, natural
0.0.607.10

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 268 g/m
ESD
ESD-safe = Yes
Length, rated
L = 2000 mm
Rebate Profile 8 Al 16, natural
0.0.607.10

Details

Rebate Profiles 8 Al 16 for universal fastening of various elements to Profiles 8.
Rebate Profiles 8 Al 16 are also suitable either as a continuous screw strip for practically dust and dirt-tight constructions, in combination with panel elements and Sealing Strips, or as a rebate strip for doors.
Rebate Profile 8 Al 16 M5 (0.0.605.21) is supplied with the required threaded holes and grub screws already in place.
The Rebate Profile is inserted into the groove and fixed in position with grub screws M5.
Permissible linear load for Rebate Profiles 8 Al:
qmax. = 1,000 N/m.
Connection dimensions for the Rebate Profile 8 Al 16 to Profiles 8.
The distances between the Rebate Profiles and the edge of the profile make them ideal for installing 16 and 21 mm thick panel elements in profile constructions.

Downloads

ESD Product Qualification(322 KB)
Rebate Profile 8 Al 16, natural
0.0.607.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990