Telescope Securing Set 8 80x40
0.0.608.48

Telescope Securing Set 8 80x40

0.0.608.48

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/60848
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Telescope Securing Set 8 80x40
0.0.608.48

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 110 g
ESD
ESD-safe = No
Telescope Securing Set 8 80x40
0.0.608.48

Details

1 Special T-Slot Nut 8 St M8, bright zinc-plated
1 Stepped threaded bolt M8
1 Washer ISO 7093-1 - 8 - 200 HV, bright zinc-plated
1 Clamp lever M8, black
On request, your local item partner can provide the Telescope Profiles machined ready for use with the Telescope Securing Set or Telescope Locking Plunger.
Telescope Inner Profile 8 80x40 (length B) must be 20 mm shorter than Telescope Profile 8 80x40 (length A) in order that it can be inserted completely in the assembled telescope, and stroke H thereby maximised.
Lmin. = A + 20 mm
Lmax. = Lmin. + H
B ≥ H x 1.2 ^ B ≥ H + 60 mm
B ≤ A - 20 mm
Max. load in telescope direction: 750 N
Telescope Securing Set 8 80x40
0.0.608.48

Accessoires / Service

Telescope Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.608.49
Telescope Inner Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.608.50
Telescope Connection Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.57
Telescope Locking Plunger 8 80x40
Delivery unit
1 set
Article-No.
0.0.609.73
Telescope Connecting Plate 8 80x40
Delivery unit
1 set
Article-No.
0.0.694.43
Telescope Securing Set 8 80x40
0.0.608.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
73269098