Standard-Fastening Set 8 ESD, bright zinc-plated
0.0.610.11

Standard-Fastening Set 8 ESD, bright zinc-plated

0.0.610.11

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61011
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
Standard-Fastening Set 8 ESD, bright zinc-plated
0.0.610.11

Attributes

Line
line 8
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 21 g
ESD
ESD-safe = Yes
Tightening torque, bright zinc-plated
Mbz-p = 25 Nm
Standard-Fastening Set 8 ESD, bright zinc-plated
0.0.610.11

Details

Standard connecting plate 8, St
Special Button-Head Screw similar to ISO 7380-M8x20, St
Standard-Fastening Set 8 ESD and Contact Pin 8 ESD are both components for ESD connection of Line 8 profiles.
For better identification, fastening elements 8 ESD are yellow passivateed in compliance with Directive 2011/65/EU ("RoHS").
Standard-Fastening Set 8 ESD, bright zinc-plated from item joins two Line 8 profiles at a right angle to create a connection that is highly resistant to displacement and torsion. The connecting plate is made of bright zinc-plated steel and projects into the grooves on both sides to ensure the alignment of the profiles is torsion-resistant.
The special screw breaks through the insulating anodized surface covering to facilitate an ESD-safe contact between the profiles.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Standard-Fastening Set 8 ESD is used in the same way as a conventional Standard-Fastening Set (see Section 1.3 of the MB Building Kit System Comprehensive Catalogue - Fasteners). The special design of the fastening screw partially destroys the insulating anodized coating on the profile groove and creates an electrical contact between the connected profiles.
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 8 features a double-sided anti-torsion feature as standard, but is also available in variants that have either a connecting plate that is shortened on one side or a compact centring aid (K). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 8 are also available in an ESD-safe design to help dissipate electrostatic charges.
Installation with flush-mounted profile end face

Downloads

ESD Product Qualification(350 KB)

Videos

item Standard-Fastening Set

The Standard Fastener is a right-angled, power-locking connection for aluminium profiles with a high strength and an optimum load application. The main assembly advantage is the minimum machining requirement of the profiles with reduced single peace costs. Large profiles with high load bearing capabilities can be connected using multiple standard fastener sets to create joints as strong as welded surfaces.
Standard-Fastening Set 8 ESD, bright zinc-plated
0.0.610.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181568