Double-Lip Seal 8 4-6mm, grey similar to RAL 7042
0.0.611.41

Double-Lip Seal 8 4-6mm, grey similar to RAL 7042

0.0.611.41

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61141
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 roll, length 20 m
≥1
on application
cut-off max. 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Application
  • Classification
Double-Lip Seal 8 4-6mm, grey similar to RAL 7042
0.0.611.41

Attributes

Line
line 8
Material
TPE
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 20 m
Weight, spec. Length
m = 50 g/m
ESD
ESD-safe = No
Double-Lip Seal 8 4-6mm, grey similar to RAL 7042
0.0.611.41

Details

a = 4.0 - 6.0 mm
Double-Lip Seal 8 is used for fitting panel elements directly into grooves of Profiles 8. It provides a sealing function and prevents direct contact with the aluminium profile. Double-Lip Seal 8 completely encloses panel elements of thickness 4 to 6 mm in the profile groove.
Double-Lip Seal 8 4-6mm is ideal for all types of panel elements ― including those made of plastic or safety glass.
N.B.: Double-Lip Seal 8 is best installed using soapy water. It is then slipped onto the panel element and pushed into the profile groove. The profile frame is assembled around the panel element.
Double-Lip Seal 8 4-6mm, grey similar to RAL 7042
0.0.611.41

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Applications

Elegant display case with angular surfaces - Article EX-01040

The ideal way to make the most of exhibits.

More information
PDF CAD Parts list
Double-Lip Seal 8 4-6mm, grey similar to RAL 7042
0.0.611.41

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39161000