T-Slot Deburrer 8NO
0.0.612.47

T-Slot Deburrer 8NO

0.0.612.47

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61247
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
T-Slot Deburrer 8NO
0.0.612.47

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 88 g
ESD
ESD-safe = No
T-Slot Deburrer 8NO
0.0.612.47

Details

After the cover has been removed from the groove, the T-Slot Deburrer is used to smooth the edges of the groove.
The length of the tool shaft can be adjusted to make it easier to use.
T-Slot Deburrer 8NO
0.0.612.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21045190
eCl@ss 4.0
21040803
eCl@ss 4.1
21040803
eCl@ss 5.0
21040802
eCl@ss 5.1
21040802
eCl@ss 6.0.1
21040803
eCl@ss 7.1
21040803
eCl@ss 8.0
21040803
UNSPSC 7.0
27112505
UNSPSC 9.0
27112505
customs tariff number
82055980