Oil Can for Linear Guides
0.0.612.74

Oil Can for Linear Guides

0.0.612.74

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61274
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Oil Can for Linear Guides
0.0.612.74

Attributes

Material
Die-cast zinc
Delivery unit
1 pce.
Weight
m = 600 g
ESD
ESD-safe = No
Oil Can for Linear Guides
0.0.612.74

Details

Pump-action oil dispenser Al with pointed tip
Contents: 200 ml
Oil Can for Linear Guides
0.0.612.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23061005
eCl@ss 4.0
21043101
eCl@ss 4.1
21043101
eCl@ss 5.0
21043101
eCl@ss 5.1
21043101
eCl@ss 6.0.1
21043101
eCl@ss 7.1
21043101
eCl@ss 8.0
21043101
UNSPSC 7.0
27112905
UNSPSC 9.0
27112905
customs tariff number
73102199