Grip Rail Cap Set X, black
0.0.613.12

Grip Rail Cap Set X, black

0.0.613.12

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61312
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Grip Rail Cap Set X, black
0.0.613.12

Attributes

Line
line 8
line X
Property
black
Delivery unit
1 set
Weight
m = 3.2 g
ESD
ESD-safe = No
Grip Rail Cap Set X, black
0.0.613.12

Details

Grip Rail Cap right, PA-GF
Grip Rail Cap left, PA-GF
Grip Rail Profile X has a very ergonomic design. It prevents injuries to hands, allows a good grip at any position along its length and, at the same time, stabilises the panel elements to which it is attached. The Grip Rail Cap Set X, now also available in black, is colour matched to the other applications of the MB Building Kit System.
Grip Rail Cap Set X, black
0.0.613.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
39235090