Hinge 8 Al FP0-270° light
0.0.615.45

Hinge 8 Al FP0-270° light

0.0.615.45

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61545
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Hinge 8 Al FP0-270° light
0.0.615.45

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 128.0 g
ESD
ESD-safe = No
Hinge 8 Al FP0-270° light
0.0.615.45

Details

2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x14, St, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation
Hinges Al FP0-270° light for Lines 6 and 8 are ideal for constructing doors with an opening angle of 270°. The door can consist of a frameless panel or a profile frame with panel element. The anti-torsion feature of the hinge engages in the outer groove of the upright profile and prevents the door leaf from sinking down.
Hinges Al FP0-270° light are surface-mounted. This enables doors to be fitted to the fixed outer frame with virtually no door gap.
Hinges Al FPO-270° light are supplied in sets with screws and T-Slot Nuts for securing to profiles of the relevant line.
All Hinges Al light have the connection dimensions shown here irrespective of the line and variant.
Fmax. = 500 N
Hinge 8 Al FP0-270° light
0.0.615.45

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Key Insert 4 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.50

Downloads

ISO-clean room certificate(327 KB)
Assembly instruction(397 KB)
Hinge 8 Al FP0-270° light
0.0.615.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000