Profile 6 D30 4NO, natural
0.0.616.49

Profile 6 D30 4NO, natural

0.0.616.49

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61649
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Application
  • Classification
Profile 6 D30 4NO, natural
0.0.616.49

Attributes

Line
Line D30
line 6
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.80 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 2.98 cm2
Moment of Inertia, x-axis
Ix = 1.89 cm4
Moment of Inertia, y-axis
Iy = 1.89 cm4
Moment of Inertia, torsional
It = 2.11 cm4
Resistance Moment, x-axis
Wx = 1.26 cm3
Resistance Moment, y-axis
Wy = 1.26 cm3
Profile 6 D30 4NO, natural
0.0.616.49

Details

The all-rounder among the cylindrical profiles: Profile 6 D30 combines the strengths of a profile tube with those of a classic MB profile. It features four Line 6 grooves that can be used to connect accessories with T-Slot Nuts, and the core bore can be used for end-face connections. Fastener D30 attaches to the profile contour between the grooves and can also be affixed to the end face.
Profile 6 D30 can be ordered with up to four closed grooves to suit the relevant application. This produces constructions that are easy to clean, while a closed groove can also be opened up as required.
Profile 6 D30 can be combined with Tube D30 and Profile Tube D30 without any difficulty.
Note: Use Profile Tube 8 D30 (0.0.663.94) to connect accessories designed for a Line 8 groove.
Caps for the ends of Profiles and Tubes are available in two variants – grey and a black, electrostatically dissipative version. This makes it easy to identify the intended application of a Cap.
Any covered grooves on a profile can be opened up as and when required. The opened-up section of the groove can be used in the usual way to fasten accessories or panel elements.
Permissible loads for profile designs
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).
Profile 6 D30 4NO, natural
0.0.616.49

Accessoires / Service

Cap 6 D30, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.634.45
Cap 6 D30 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.637.03
Tube End Cap D30, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.643.96
Tube End Cap D30 ESD, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.644.65
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(323 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

10. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

9. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Testing the Stairway / Platform System to OSHA 1910.29

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

10. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

9. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Testing the Stairway / Platform System to OSHA 1910.29

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"

Applications

Standard-compliant maintenance platform and 45° stairway - Art. no. EX-01102

This platform coupled with a 45° stairway is an example of a customised maintenance platform that satisfies all standards and guidelines.

More information
PDF CAD Parts list Drawing

Applications

Bridge comprising two stairways and a platform - Art. no. EX-01103

This overpass is a classic bridge comprising two stairways, each with a gradient of 45°. The tread surfaces feature anti-slip tape and hazard warning markings.

More information
PDF CAD Parts list Drawing

Applications

Example design from the Stairway/Platform System - Art. No. EX-01104

This platform highlights the versatility of the Stairway/Platform System. Intermediate platforms are just as easy to achieve as 90° angles. Structures can also be extended to incorporate several accessible levels with a range of stairways and platform sizes.

More information
PDF CAD Parts list Drawing

Applications

Walkway - Art. no. EX-01105

This walkway features two 60° stairways. Anti-Slip Tape has been added at distances in line with the relevant standards. The design is space saving and incredibly easy to assemble.

More information
PDF CAD Parts list Drawing

Applications

Maintenance platform - Art. no. EX-01106

This maintenance platform comprises a long platform and two 45° stairways. It measures 4,150 mm long in total.

More information
PDF CAD Parts list Drawing
Profile 6 D30 4NO, natural
0.0.616.49

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100