Positioning Set 8 40 Feed Screw M6-LH, stainless
0.0.617.01

Positioning Set 8 40 Feed Screw M6-LH, stainless

0.0.617.01

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61701
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 1000 mm
≥1
on application
cut-off max. 1000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Positioning Set 8 40 Feed Screw M6-LH, stainless
0.0.617.01

Attributes

Line
line 8
Material
St, stainless
Property
stainless
Delivery unit
cut-off max. 1000 mm
Weight
m = 180 g
Weight, spec. Length
m = 180 g/m
ESD
ESD-safe = No
Positioning Set 8 40 Feed Screw M6-LH, stainless
0.0.617.01

Details

Positioning Set 8 40 – run in a Profile 8 groove – provides a modular means of creating a simple feed screw adjustment. This can be done by feeding in a single direction or using contradirectional feed elements. Positioning Set 8 40 is ideal for precise positional adjustment of feed devices, measurement attachments, proximity switches and devices at manual work benches.
The basic components for an adjustment device include the Positioning Set 8 40 (1), the associated Feed Screw M6-LH (2) and the Handwheel D50 (3).
Attachments are secured to the positioning slide using either anti-torsion positive locking in a groove of Line 8 or a screw connection (M6).
Setscrews can be accessed from the side and are used to adjust the vertical play of the slide in the guide groove.
The maximum pressure loading Fx in the direction of movement is 200 N; perpendicular to the groove, a compressive force of 100 N and a tensile force of 50 N (Fz direction) may act on the slides.
The optional Digital Position Indicators (4) (mechanical or electronic counter) enable precise positional adjustment of the Positioning Set.
The mechanical position indicator provides a digital indication of the positioning distance (one revolution of the handwheel corresponds to a distance of 1 mm, resolution 0.1 mm).
The electronic position indicator has a measuring accuracy of 0.01 mm. It can be calibrated by the user and provides a simple means of measuring the absolute value and incremental dimensions.
N.B.: The Positioning Set combined with the position indicator is not a measuring device! It is used instead for setting predefined positions for e.g. repeat assembly operations.
The length of Feed Screw LS is determined as a function of the adjustment distance H and the accessory components:
LS = H+130 mm (with Digital Position Indicator)
LS = H+90 mm (without Digital Position Indicator)
The length of the contradirectional Feed Screw is:
 LSG = H+67 mm
Adding a Positioning Set 8 40 contradirectional and a Feed Screw M6 (contradirectional) produces a positioning device that acts in both directions.
Turning the Handwheel in clockwise direction moves the positioning slide away from the user (the contradirectional additional slide moves towards the positioning slide).
Positioning Set 8 40 Feed Screw M6-LH, stainless
0.0.617.01

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Positioning Set 8 40 Feed Screw M6-LH, stainless
0.0.617.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23309090
eCl@ss 4.0
21020701
eCl@ss 4.1
21020701
eCl@ss 5.0
21020701
eCl@ss 5.1
21020701
eCl@ss 6.0.1
21020701
eCl@ss 7.1
21020701
eCl@ss 8.0
21020701
UNSPSC 7.0
27112102
UNSPSC 9.0
27112102
customs tariff number
73181568