Castor Rail 8 40x40, natural
0.0.618.28

Castor Rail 8 40x40, natural

0.0.618.28

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/61828
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Application
  • Classification
Castor Rail 8 40x40, natural
0.0.618.28

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.28 kg/m
ESD
ESD-safe = Yes
Force max
Fmax. = 100 N
Cross-sectional area
A = 4.65 cm2
Length, rated
L = 6000 mm
Moment of Inertia, x-axis
Ix = 5.65 cm4
Moment of Inertia, y-axis
Iy = 9.87 cm4
Moment of Inertia, torsional
It = 0.39 cm4
Resistance Moment, x-axis
Wx = 3.86 cm3
Resistance Moment, y-axis
Wy = 4.93 cm3
Castor Rail 8 40x40, natural
0.0.618.28

Details

Customising Castor Rail 8 40x40 couldn’t be easier: Simply push the inserts into the rail to build your ideal roller conveyor. Caps secure the ends.
The wide range of inserts available for Castor Rail 8 40x40 make it a true all-rounder:
a: Castor Ball Inserts ESD
b: Castor Inserts D30/Castor Inserts D30 with Flanged Wheel, ESD-safety optional
c: Castor Rail 8 40x40, Brake
d: Roller Inserts 4xD11, ESD-safety optional
e: Brush Inserts ESD
f: Slide Strip Wedge Insert ESD
g: Castor Rail 8 40x40, Slide Strip ESD – raised installation
h: Castor Rail 8 40x40, Slide Strip ESD – low installation
Right-angled connection of two Castor Rails 8 40x40 using fastening elements fitted to the Line 5 profile groove.
Fitted to the side of the Castor Rail, the railing made of Profiles 5 gives your products the support they need to stay on track. The railing also features broad lateral and vertical adjustment ranges.
Castor Rail 8 40x40, natural
0.0.618.28

Accessoires / Service

Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Castor Rail 8 Cap 80x40
Delivery unit
1 set
Article-No.
0.0.622.30
Castor Insert D30, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.620.16
Castor Insert D30, signal red similar to RAL 3001
Delivery unit
1 pce.
Article-No.
0.0.627.06
Castor Insert D30, signal yellow similar to RAL 1003
Delivery unit
1 pce.
Article-No.
0.0.627.07
Castor Insert D30, signal green similar to RAL 6032
Delivery unit
1 pce.
Article-No.
0.0.627.08
Castor Insert D30 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.622.27
Castor Ball Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.620.26
Slide Strip Wedge Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.620.84
Brush Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.622.22
Castor Rail 8 40x40, Slide Strip ESD, black
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.622.26
Roller Insert 4xD11, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.644.55
Roller Insert 4xD11 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.648.98
Back Stop Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.675.98
T-Slot Deburrer 8NO
Delivery unit
1 pce.
Article-No.
0.0.612.47
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(330 KB)
Technical documentation(3 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!

Applications

Shelf trolley with roller conveyor - Article EX-01042

Shelf trolley made from item components – outside grooves closed for easier cleaning, coloured roller conveyors on inside.

More information
PDF CAD Parts list

Applications

Work bench interlinking with return - Article EX-01046

For the straightforward interlinking of working processes with a rapid flow of materials.

More information
PDF CAD Parts list

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Lean work bench island - Art. no. EX-01089

At this lean work bench island – a U-shaped cell comprising interlinked work benches – FIFO racks keep materials close to hand precisely where they are needed.

More information
PDF CAD Parts list Drawing
Castor Rail 8 40x40, natural
0.0.618.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990