Castor Ball Insert ESD
0.0.620.26

Castor Ball Insert ESD

0.0.620.26

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62026
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
Castor Ball Insert ESD
0.0.620.26

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 50 g
ESD
ESD-safe = Yes
Force max
Fmax. = 100 N
Castor Ball Insert ESD
0.0.620.26

Details

Castor Ball D24, St
Housing, PA-GF, black
Castor Ball Sets and Brush Sets are designed for the table tops that connect to conveyor lines and racks – for inward and outward transfer or for the careful warehousing of your goods. Castor Ball Insert ESD is fitted to Castor Rail 8.
Making changes of direction very simple. For moving containers or goods in any direction with ease.
When using Brush Insert ESD, goods and containers glide over gentle elastic fibres.
Castor Ball Insert ESD and Brush Insert ESD can be installed directly into Castor Rail 8.
Right-angled connection of two Castor Rails 8 40x40 using fastening elements fitted to the Line 5 profile groove.
The wide range of inserts available for Castor Rail 8 40x40 make it a true all-rounder:
a: Castor Ball Inserts ESD
b: Castor Inserts D30/Castor Inserts D30 with Flanged Wheel, ESD-safety optional
c: Castor Rail 8 40x40, Brake
d: Roller Inserts 4xD11, ESD-safety optional
e: Brush Inserts ESD
f: Slide Strip Wedge Insert ESD
g: Castor Rail 8 40x40, Slide Strip ESD – raised installation
h: Castor Rail 8 40x40, Slide Strip ESD – low installation
TIP
To install Castor Ball Sets or Brush Sets, simply drill a recess (⌀ 25 mm, 12 mm deep) into the table top using a Forstner bit.
Castor Ball Insert ESD
0.0.620.26

Accessoires / Service

Castor Rail 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.626.91
Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Castor Rail 8 Cap 80x40
Delivery unit
1 set
Article-No.
0.0.622.30
Castor Insert D30, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.620.16
Castor Insert D30, signal red similar to RAL 3001
Delivery unit
1 pce.
Article-No.
0.0.627.06
Castor Insert D30, signal yellow similar to RAL 1003
Delivery unit
1 pce.
Article-No.
0.0.627.07
Castor Insert D30, signal green similar to RAL 6032
Delivery unit
1 pce.
Article-No.
0.0.627.08
Castor Insert D30 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.622.27
Slide Strip Wedge Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.620.84
Brush Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.622.22
Castor Rail 8 40x40, Slide Strip ESD, black
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.622.26
Roller Insert 4xD11, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.644.55
Roller Insert 4xD11 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.648.98
Back Stop Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.675.98
Castor Ball Set
Delivery unit
1 set
Article-No.
0.0.620.93

Downloads

Technical documentation(3 MB)
ESD Product Qualification(323 KB)

Videos

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!

Applications

Work bench interlinking with return - Article EX-01046

For the straightforward interlinking of working processes with a rapid flow of materials.

More information
PDF CAD Parts list

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Lean work bench island - Art. no. EX-01089

At this lean work bench island – a U-shaped cell comprising interlinked work benches – FIFO racks keep materials close to hand precisely where they are needed.

More information
PDF CAD Parts list Drawing
Castor Ball Insert ESD
0.0.620.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84833080