Castor D30-23, signal red similar to RAL 3001
0.0.620.42

Castor D30-23, signal red similar to RAL 3001

0.0.620.42

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62042
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Castor D30-23, signal red similar to RAL 3001
0.0.620.42

Attributes

Line
Line D30
Material
PA
Property
signal red similar to RAL 3001
Delivery unit
1 pce.
Weight
m = 7.5 g
ESD
ESD-safe = No
Castor D30-23, signal red similar to RAL 3001
0.0.620.42

Details

Castor D30-23, PA
Strong and smooth-running roller elements for roller conveyors. Available in a range of colours and with or without a flanged wheel for side guidance.
Castor D30-23, signal red similar to RAL 3001
0.0.620.42

Accessoires / Service

Axle D4x29
Delivery unit
1 pce.
Article-No.
0.0.619.13
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Track 100 D4-20/33, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.649.60

Downloads

Technical documentation(3 MB)

Videos

Easy castor replacement on Roller Conveyor 6 40x40 from Line D30
Castor D30-23, signal red similar to RAL 3001
0.0.620.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
83022000