Cloth Holder 8, black similar to RAL 9005
0.0.624.27

Cloth Holder 8, black similar to RAL 9005

0.0.624.27

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62427
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Cloth Holder 8, black similar to RAL 9005
0.0.624.27

Attributes

Line
Work Bench System
line 8
Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 58 g
ESD
ESD-safe = No
Cloth Holder 8, black similar to RAL 9005
0.0.624.27

Details

Wire, St, stainless
Wire mount, PA-GF
Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
Washer ISO 7092-6, St, bright zinc-plated
Automatic T-Slot Nut V 8 St M6, stainless
A place for everything and everything in its place – the item Cloth Holder helps turn this into a reality for your work bench.
Cloth Holder 8, black similar to RAL 9005
0.0.624.27

Accessoires / Service

Hook and Holder Adapter D30, black
Delivery unit
1 set
Article-No.
0.0.645.27

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing
Cloth Holder 8, black similar to RAL 9005
0.0.624.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21102215
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83025000