Runway Slide Set 8 40x40
0.0.624.45

Runway Slide Set 8 40x40

0.0.624.45

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62445
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Runway Slide Set 8 40x40
0.0.624.45

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 320 g
ESD
ESD-safe = No
Runway Slide Set 8 40x40
0.0.624.45

Details

2 slides, die-cast aluminium
2 Hangers, die-cast aluminium
2 limit stops, PA, black
Fastening elements, St, bright zinc-plated
Spanner, St, bright zinc-plated
Notes on Use and Installation
Tightening torque = 2.5 Nm
Is building a sliding door really so involved? Perhaps it was in the past. The Runway Slide Set 8 40x40 easily turns a panel of a protective fence into a sliding door.
Simply insert the runway slides into the Runway Profile, attach the door and that’s it.
The 4 ball-bearing castors can accommodate tensile and compressive loads. The enclosed limit stops with locking function bring the sliding door to a stop and hold it in place.
Maximum door weight: 30 kg
A sliding door must always be guided above and below.
Runway Profile 8 40x40 with universal Profile 8 groove is easy to fasten and guides the sliding elements.
The hanger has broad adjustment ranges for door frames made from Profiles 8.
Runway Slide Set 8 40x40
0.0.624.45

Accessoires / Service

Runway Profile 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.623.61

Downloads

Assembly instruction(482 KB)
Runway Slide Set 8 40x40
0.0.624.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
eCl@ss 8.0
23051590
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
84798997