Cap 10 100x100, black
0.0.625.11

Cap 10 100x100, black

0.0.625.11

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62511
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Application
  • Classification
Cap 10 100x100, black
0.0.625.11

Attributes

Line
line 10
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 36 g
ESD
ESD-safe = No
Cap 10 100x100, black
0.0.625.11

Details

The new item Line 10 – ideal for stable, heavy-duty profile structures. High-strength profile edges (tensile loads of up to 7,000 N per screw connection) with maximum security against pre-tension losses.
Profile screw connections up to diameter M10 support high pre-tensioning and ensure safety.
Areas of the basic frame which are subject to less load can be constructed from lightweight Profiles 10 E – geometry and fasteners are retained in every respect.
Stable Caps from 5 mm-thick, glass-fibre-reinforced plastic protect the end faces of Profiles 10 from damage and cover over cut edges.
Also available in elegant grey to match the matt shine of the anodized profiles.

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

Applications

Machine base - EX-01061

Made from Line 10 elements, this machine base is stable and safe.

More information
PDF CAD Parts list Drawing
Cap 10 100x100, black
0.0.625.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090