Safety Fastening Set Multiblock 8
0.0.626.63

Safety Fastening Set Multiblock 8

0.0.626.63

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62663
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Safety Fastening Set Multiblock 8
0.0.626.63

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 7.5 g
ESD
ESD-safe = No
Safety Fastening Set Multiblock 8
0.0.626.63

Details

Security flanged button head screw M6x30, St, bright zinc-plated
Retaining spring M6, St, stainless
Panel fastening in line with Machinery Directive 2006/42/EC: Safety Fastening Set Multiblock 8. After fitting, the screw and retaining spring form a single, permanently joined unit that is secured in the through hole. You will always be able to tell when a screw has become loose by the position of the panel element.
Suitable for use with Multiblocks 8 PA (for panel thicknesses from 3 to 9 mm) and Multiblocks Zn (panel thickness 8 mm).
Safety Fastening Set Multiblock 8 combined with Multiblock 8 PA - 0.0.630.28 / 0.0.026.72
Safety Fastening Set Multiblock 8 combined with Multiblock X 8 PA 0/12 mm - 0.0.603.14
Safety Fastening Set Multiblock 8 combined with Multiblock X 8 PA 5/10 mm - 0.0.603.15
Safety Fastening Set Multiblock 8 combined with Multiblock 8 Zn - 0.0.373.23
Safety Fastening Set Multiblock 8
0.0.626.63

Accessoires / Service

Security L-Key Set 2.5-6 A/F
Delivery unit
1 set
Article-No.
0.0.627.48
Safety Fastening Set Multiblock 8
0.0.626.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
73181568