Shelf Adapter Set 8
0.0.627.14

Shelf Adapter Set 8

0.0.627.14

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62714
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Shelf Adapter Set 8
0.0.627.14

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 120 g
ESD
ESD-safe = No
Shelf Adapter Set 8
0.0.627.14

Details

Adapter Profile 8 40x16, Al, natural
2 Button-Head Screws M6x14, St, bright zinc-plated
2 Caps 8 40x16, PA-GF, black
2 T-Slot Nuts V 8 St M6, bright zinc-plated
Shelf Adapter Set 8 is the universal fastening system for your shelves – even if you don’t have a Profile 8 groove available.
Shelf Adapter Set 8
0.0.627.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
customs tariff number
83024200